
Electron. control accessories, DEL EKA 172, RTC-mod, EKC300/400/500, EKC 300; EKC 400; EKC 500
084B7069
DEL EKA 172, RTC-mod, EKC300/400/500, Used for product: EKC 300; EKC 400; EKC 500, Packing format: Multi pack, Quantity per packing format: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7069
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.003 |
| 1 Primary battery weight Kg | 0.003 |
| Approval | CECMIMEACUR |
| Battery qty | 1 |
| Battery type or Name | Lithium coin cell (CR1620) |
| CE mark | Yes |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | Real Time Clock Module |
| Further information | For EKC 300/400/500 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DEL EKA 172, RTC-mod, EKC300/400/500 |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Function module |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | EKA 172 |
| Used for product | EKC 300EKC 400EKC 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.011 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.087 Liter |
| EAN/UPC | 5702428434485 |