Plate, S22/PL.04 304 TL 1234R/L S.L
030U0922
Connection: DN100, Material: AISI304, Thickness [mm]: 0.4
030U0922
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI304 |
| Material Description | S22/PL.04 304 TL 1234R/L |
| Model | S22/PL.04 304 TL 1234R/L S.L |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | SONDER LOCK |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1.1 Kilogram |