027X5080
027X5080
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1 1/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Material Description | ICF SS 25-6-42S15-STD |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Parts included | CVP-L |
| Product description | Control Solution |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF SS 25-6-42S10 |
| Quantity per packing format | 1 pc |