020C5308
020C5308
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 3 1/8 in |
| Connection size [mm] | 80 mm |
| Connection type | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | OFC Spacer kit |
| Material Spec. | Steel |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | 1 Spacer2 o-rings4 bolts4 plane Washers4 spring washers |
| Product group | Check valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Distance piece |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Type designation | Spacer |
| Used for product | OFC 80BC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.562 Kilogram |
| Net weight | 2.489 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.236 Liter |
| EAN/UPC | 5715255053811 |