
Spring adjustable AF(P)A,D28 silver
003G1455
Spring adjustable AF(P)A,D28 silver
003G1455
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Spring adjustable AF(P)A,D28 silver |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | Steel W.Nr.: 1.0718 |
Characteristic | Value |
|---|---|
| Material Description | Spring adjustable AF(P)A,D28 silver |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Spring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.36 Kilogram |
| Net weight | 3.36 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.265 Liter |
| EAN/UPC | 5702421814918 |