Danfoss logo
Impulse tubes for AFPQ4 PN40 65/80

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ4, DN 250

003G1406

Impulse tubes for AFPQ4 PN40 250

Product specifications

Characteristic
Value
Connection sizeG 1/4
Contains batteriesNo
DescriptionImpulse tubes for AFPQ4 PN40 250
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
For product typeAFPQ4
For valve sizeDN 250
MaterialStainless steel
Material DescriptionImpulse tubes for AFPQ4 PN40 250
Characteristic
Value
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes
Suitable for valve of diameter [mm] [Max]250 mm
Suitable for valve of diameter [mm] [Min]250 mm
Suitable for valve of pressure [bar] [Max]40 bar
Suitable for valve of pressure [bar] [Min]40 bar

General specifications

Characteristic
Value
Gross weight0.791 Kilogram
Net weight0.791 Kilogram
Characteristic
Value
Volume3.146 Liter
EAN/UPC5702421813553