
Time strip for V1.25 & V1.60 (10 pcs)
089F2029
Time strip for V1.25 & V1.60 (10 pcs)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Heat recovery ventilation
089F2029
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Time strip for V1.25 & V1.60 (10 pcs) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Time strip for V1.25 & V1.60 (10 pcs) |
Characteristic | Value |
|---|---|
| Product group | Ventilation Accessories and Spare Parts |
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| Usage | V1.60, V1.60-R, V1.25, V1.25-R |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425229862 |