BOCK, Motor component, Stator
097B80665
Compressors spare parts, Set-stator 1,84kW D/S, Legacy BOCK ID: 80665
097B80665
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | D/S |
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-stator 1,84kW D/S |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 50/60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 80665 |
Characteristic | Value |
|---|---|
| Material Description | Set-stator 1,84kW D/S |
| Power supply | 230/400V 50Hz (280/460V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
| voltage of component | 230/400V 50Hz (280/460V 60Hz) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.162 Kilogram |
| Net weight | 8.162 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894620 |