BOCK, Compression component, Pin
097B50373
Compressors spare parts, Threaded pin M8x6, Legacy BOCK ID: 50373
097B50373
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Threaded pin M8x6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50373 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M8x6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561942 |