BOCK, Heater, Crankcase heater
097B07605
Compressors spare parts, Oils.heat.cpl. 80W 230V AC, Legacy BOCK ID: 07605
097B07605
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F4F5FK30FK40FK50 |
| Contains batteries | No |
| Description | Oils.heat.cpl. 80W 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07605 |
| Material Description | Oils.heat.cpl. 80W 230V AC |
Characteristic | Value |
|---|---|
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| voltage of component | 230V AC |
| wattage of component | 80 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 223 Gram |
| Net weight | 223 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892824 |