BOCK, Mounting, Pin
097B06170
Compressors spare parts, Locking pin 4x14, Legacy BOCK ID: 06170
097B06170
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking pin 4x14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06170 |
Characteristic | Value |
|---|---|
| Material Description | Locking pin 4x14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 800 Milligram |
| Net weight | 800 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588994 |