BOCK, Connector, Gasket
097B05157
Compressors spare parts, Sealing ring - ø25x3,53, Legacy BOCK ID: 05157
097B05157
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Sealing ring - ø25x3,53 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05157 |
Characteristic | Value |
|---|---|
| Material Description | Sealing ring - ø25x3,53 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Gram |
| Net weight | 1.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893586 |