SVA-S / SVA-L
SVA shut-off valves are available in angleway and straightway versions and with Standard neck (SVA-S) and Long neck (SVA-L).
The shut-off valves are designed to meet all industrial refrigeration application requirements and are designed to give favourable flow characteristics and are easy to dismantle and repair when necessary.
The valve cone is designed to ensure perfect closing and withstand a high system pulsation and vibration, which can be present specifically in the discharge line.
Features and benefits
- Modular Concept:
- Fast and easy valve overhaul service. It is easy to replace the top part and no welding is needed
- Optional accessories:
- Available in angleway and straightway versions with Standard neck or Long neck (DN 15 – DN 40) for insulated systems
- Each valve type is clearly marked with type, size and performance range
- The valves and caps are prepared for sealing, to prevent operation by unauthorized persons, using a seal wire
- Internal metal and PTFE backseating
- Equipped with stainless steel bolts and can accept flow in both directions
- Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment Directive and other international classification authorities
- Max. working pressure and Temperature range