Inspection kit, Sealing parts
148B4698
Type designation: Sealing parts, Used for product: CHV 25-40; FIA 25-40; REG 25-40; SVA 25-40; SCA 25-40
148B4698
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Inspection kit for SVL DN 25-40 |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 10 pc |
| Type designation | Sealing parts |
| Used for product | CHV 25-40FIA 25-40REG 25-40SCA 25-40SVA 25-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.008 Kilogram |
| Volume | 0.158 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255295440 |
| Proposition 65 | Cancer and Reproductive Harm |