
Spare part, ICFF 25E; ICFF SS 25E, Filter element 150u/100 mesh
027L0802
Product Type: Spare part, Used for product: ICFF 25E; ICFF SS 25E, Type designation: Filter element 150u/100 mesh
027L0802
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Filter Element ICF 150 my - 330 cm² |
| Packing format | Multi pack |
| Product group | ICF spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Filter element |
| Product Type | Spare part |
| Quantity per packing format | 3 pc |
| REACH Candidate List substances | No |
| Type designation | Filter element 150u/100 mesh |
| Used for product | ICFF 25EICFF SS 25E |
| Used for product comments | Dirt protection plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.138 Kilogram |
| Net weight | 0.101 Kilogram |
| Volume | 1.59 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162143957 |
| Proposition 65 | Cancer and Reproductive Harm |