
Inspection kit, Inspection kit
027H6016
Type designation: Inspection kit, Used for product: ICM 65/80; ICS 65/80; ICLX 65/80
027H6016
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS/ICLX/ICM 65/80 Inspection kit |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type designation | Inspection kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | ICLX 65/80ICM 65/80ICS 65/80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.092 Kilogram |
| Net weight | 0.006 Kilogram |
| Volume | 0.293 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428480888 |
| Proposition 65 | Cancer and Reproductive Harm |