
ICAD accessories, Heat Cartridge Kit ICAD 900, ICAD 900
027H1219
Heat Cartridge Kit ICAD 900, Used for product: ICAD 900, Packing format: Multi pack, Quantity per packing format: 4
027H1219
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Heat Cartridge Kit ICAD 900 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Heater |
| Product Type | Accessory |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Type designation | Heat Cartridge Kit |
| Used for product | ICAD 900 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.314 Kilogram |
| Net weight | 0.222 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.095 Liter |
| EAN/UPC | 5702428297820 |