
Spare part, PMFL 300, Spring (Strong)
027F0121
Product Type: Spare part, Used for product: PMFL 300, Type designation: Spring (Strong)
027F0121
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMFL 300 Spring set strong |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| Type designation | Spring (Strong) |
| Used for product | PMFL 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.267 Kilogram |
| Net weight | 0.267 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.274 Liter |
| EAN/UPC | 5702422005629 |