
Flange set, Flange
027B2027
Connection standard: EN 10220, Material Spec.: Steel, Used for product: SV 4; SV 6; SV 5
027B2027
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange form | Round |
| Material Description | Flange |
| Material Spec. | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | 1 flange1 gasket |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | SV 4SV 5SV 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.105 Kilogram |
| Net weight | 26.104 Kilogram |
| Volume | 5.054 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422161325 |
| Proposition 65 | Cancer and Reproductive Harm |