
Repair kit, Wrench
009G7512
Type designation: Wrench, Used for product: GBC38s-79s
009G7512
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Seal Cap Kit - GBC38-79s |
| Packing format | Multi pack |
| Product group | BM/GBC valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | Repair kit |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6bbe5cee-ec0e-4ac9-9b09-52ab36ed293b |
| SCIP dossier product name | Seal Cap Kit - GBC38-79s |
| Type designation | Wrench |
| Used for product | GBC38s-79s |
| Width across flats [mm] | 42 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.093 Kilogram |
| Net weight | 0.092 Kilogram |
| Volume | 0.052 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428435499 |
| Proposition 65 | Cancer and Reproductive Harm |