
Optyma™, OP-MCGC004KLA00G
114X0124
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50
114X0124
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 300 m³/h |
| Applications | MBP |
| Approval | CE |
| Capacity Control | Fixed speed |
| Compressor model | KLE4.0GFTX |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_1 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCGC004KLA00G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| Family | Optyma™ |
| Fan blade size [mm] | 172.000 mm |
| Fan current @ 50Hz [A] | 0.19 A |
| Fan diameter [mm] | 172 mm |
| Fan power consumption @ 50Hz [W] | 24 W |
| Fan power output @ 50Hz [W] | 27 W |
| Fan power output @ 60Hz [W] | 5 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
| Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 240 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 0.18 kW |
Characteristic | Value |
|---|---|
| HMBP Cooling capacity range [kW] (R513A/R134a) | < 1.3kW |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 1/4 in |
| Low value of voltage range at 50Hz [V] | 220 V |
| Material Description | OP-MCGC004KLA00G |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCGC004KLA00G |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A00 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR513A |
| SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
| SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
| Segment usage | Medium Back Pressure |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 52 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 1/4 in |
| Version | A00 |
| VersionDescription | A00 : Optyma without valves and receiver for capillary tubes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.5 Kilogram |
| Net weight | 12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.441 Liter |
| EAN/UPC | 5715255136194 |