Danfoss logo
 HNJM0200UWK000N&Q - HNJM0250UWK000N&Q - HNJM0300UWK000N&Q

Optyma™ Slim, HNJM0300UWK000N

114N6156

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R454C; R448A; R455A; R449A, Compressor power supply [V]: 230/1/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]4600 m³/h
ApplicationsMBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelMLZ021T1C
Compressor power supply [V]230/1/60
Condenser typeG8
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHNJM0300UWK000N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™ Slim
Fan blade size [mm]450.000 mm
Fan cowl/grill typeGrill
Fan current @ 60Hz [A]1.80 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]430 W
Fan power supply [V/Ph/Hz]230/1/60
Fan voltage @ 60Hz (max) [V] [Max]240 V
Fan voltage @ 60Hz (max) [V] [Min]200 V
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]220 V
Characteristic
Value
HMBP Cooling capacity [kW] (R513A/R134a)3.44 kW (R134a)
HMBP Cooling capacity range [kW] (R513A/R134a)1.3 to 3.7 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Liquid line connection [in]1/2 in
Low value of voltage range at 60Hz [V]208 V
Material DescriptionHNJM0300UWK000N MLZ021T1C LA
MBP Cooling capacity [kW] (R449A)5.83 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberHNJM0300UWK000N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim WK
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]6.0 L
RefrigerantsR134aR404AR448AR449AR452AR454CR455A
Segment usageMedium Back Pressure
Suction connection size [in]7/8 in
VersionWK
VersionDescriptionWK : WG + Low Ambient Temperature

General specifications

Characteristic
Value
Gross weight119 Kilogram
Net weight103 Kilogram
Volume295.433 Liter
Characteristic
Value
EAN/UPC5715255122234
Proposition 65Cancer and Reproductive Harm