
Tank, Receiver
119-8728
Receiver 17L
119-8728
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 17L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Tank |
| Material Description | SP - RECEIVER 17 L ASME BK 8 5/8""ODx18 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.718 Kilogram |
| Net weight | 15.625 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 61.397 Liter |