Connector, Plug
118U4037
Spare part, 3/8” brass plug
118U4037
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare part, 3/8” brass plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| Material Description | SPARE PART, 3/8” BRASS PLUG |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.047 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.313 Liter |
| EAN/UPC | 5702424057329 |