VX Solo II HWP (Thermostatic)
Compact substation for heating with connection piping for a primary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II HWP (ECL 210/A247) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the VX Solo II HWP (ECL 210/A247) includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is weather-compensated and controlled by the Danfoss ECL electronic controller. For heating circuit control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. For storage tank control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.
Features and benefits
- Indirect substation for houses and apartments
- Indirect heating with connection for a primary-side domestic hot water storage tank
- Weather-compensated heating circuit control
- Class A high-efficiency pump
- Capacity: 20–30 kW heating, 15 kW underfloor heating
- Minimal space requirements
- Pipes and plate heat exchanger made of stainless steel
- Top or bottom connection options