Plate, S4A 0.5MM TITAN TL 1234
185H1047
Connection: DN32, Material: TITAN, Thickness [mm]: 0.4
185H1047
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | TITAN |
| Material Description | S4/PL.05 Ti TL 1234R/L H.O |
| Model | S4A 0.5MM TITAN TL 1234 |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | SONDER LOCK |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.15 Kilogram |