Plate, S43 PL. 0.4 AISI 316 TL 1234
134Z2220
Connection: DN200, Material: AISI316L, Thickness [mm]: 0.4
134Z2220
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI316L |
| Material Description | S43 PL. 0.4 AISI 316 TL 1234R/L S.Lock |
| Model | S43 PL. 0.4 AISI 316 TL 1234 |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | SONDER LOCK |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.24 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2.24 Kilogram |