
Condenser, M3
119-8723
Condenser M3
119-8723
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser M3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Condenser |
| Material Description | SP - CONDENSER AC M3 096T/4R/3/8""C 10F |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | M3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.358 Kilogram |
| Net weight | 34.825 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 461.489 Liter |