MEP
MEP 2200 and MEP 2250 versions:
Output 1: Switch output
Output 2: Analogue output
MEP 2600 and MEP 2650 versions:
Output 1: Switch output
The series are available in 2 versions:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer. The well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the electronic pressure switch to meet most requirements.
Features and benefits
- Designed for use in severe OEM applications
- Excellent long term stability with zero drift
- No leakages due to fully welded design
- Wetted parts made of stainless steel
- For medium and ambient temperatures up to 125 °C
- Dual output versions with switch function and an analogue output signal:
- Switch versions with customized hysteresis and time constant
- A wide range of pressure and electrical connections
- EMC protection up to 100 V/m
- Thermal overload protected