Gasket, S45SE/GAS. NBR HT S.L.E
005U0522
Connection: DN100, Sealing: SONDER LOCK
005U0522
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | NBR HT FDA |
| Material Description | S45SE/GAS. NBR HT S.L.E |
| Model | S45SE/GAS. NBR HT S.L.E |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | SONDER LOCK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.15 Kilogram |