Danfoss logo
Akva Les II-product-category

Akva Les II

Features and benefits

  • Prepared for low-temperature district heating
  • Fully insulated and very low heat losses
  • Highly efficient plate heat exchanger
  • Cold heat exchanger during standby, - no standby losses
  • DHW controller PTC2+P with integrated differential pressure controller and energy-saving function
  • Pipes and heat exchanger made ofstainless steel, connections with EPDM gaskets
  • Minimized risk of lime scale and bacteria formation
  • Capacity: 32.3 kW DHW - one dwelling