MEP
MEP 2200 and MEP 2250 versions:
Output 1: Switch output
Output 2: Analogue output
MEP 2600 and MEP 2650 versions:
Output 1: Switch output
The series are available in 2 versions:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer. The well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the electronic pressure switch to meet most requirements.
Features and benefits
- Designed for use in severe OEM applications
- Excellent long term stability with zero drift
- No leakages due to fully welded design
- Wetted parts made of stainless steel
- For medium and ambient temperatures up to 125 °C
- Dual output versions with switch function and an analogue output signal:
- Switch versions with customized hysteresis and time constant
- A wide range of pressure and electrical connections
- EMC protection up to 100 V/m
- Thermal overload protected
Electronic pressure switches
An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.
These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.
View the 3D models:
Advanced electronic pressure switches
Danfoss' electronic pressure switch MEP 2000 series offers advanced control to improve safety, extend equipment lifecycles and reduce maintenance costs.
The electronic pressure switch is available in two versions. The single switch output version has customised hysteresis and time constant. It also features protection against short circuits, incorrect wiring and overloading. The dual output version includes both switch and analogue outputs. For both versions the switch is defined by the customer and pre-programmed in our factory.
Both versions can be supplied with a pulse-snubber to protect the sensor in applications exposed to cavitation, liquid hammer and pressure peaks.
Product Highlights
- PNP and NPN available
- Excellent long term stability against off-set shift
- EMC/EMI protection according to mobile Hydraulic standards+3
- An outstanding burst pressure and no leakages thanks to fully welded design
- High media and ambient temperature resistance ensures performance in extreme conditions
- Excellent shock and vibration robustness
- Enclosure and wetted parts of stainless steel
- Available with a wide range of pressure and electrical connections