Indirect heating and instantaneous DHW
Product types shown: 27
Akva Lux II VXe HT
Applications
Akva Lux II VXe HT is a fully insulated district heating substation for indirect heating and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II VXe HT covers both the DHW and heating requirements of large and small single-family houses and is also suitable for large projects. The Akva Lux II VXe HT can be used in high or low temperature district heating networks (Tmax= 130°C).
Construction
The Akva Lux II VXe HT substation is available in two main types with a plate heat exchanger for domestic hot water production type XB 06H-1 26 for 1-2 dwellings and heat exchanger type XB 06H-1 40 for 3-4 dwellings. On the heating side the substation is available with heat exchanger type XB 06H-26, 40 and type XB 06L-1 24 for floor heating. The substation also features safety and nonreturn valve on the cold water connection, ball valves and sensor pockets as well as a differential pressure controller, expansion vessel, energy-efficient circulation pump, control valves with actuators, strainers, and a removable fitting piece for installation of heat meter in the district heating return line. Primary pipes of Akva Lux II VXe HT are welded. The heating temperature is controlled by an electronic ECL 310 controller with weather compensation, which enables further energy savings. The substation is suitable and ready for connecting re-circulation.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a VM2 control valve with AMV 33 actuator.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation.
Mounting of heat meter
The substation is equipped with ¾” fitting pieces in the DH return flow for fitting of a heat meter.
Akva Lux II VXi (A237)
District heating substation for indirect heating and instantaneous domestic hot water. Innovative DHW temperature control, PTC2+P with energy-saving function. For wall-mounting with pipes connection in top or bottom.
Application
The Akva Lux II VXi is a fully insulated substation featuring high performance and simple operation.The Akva Lux II VXi is especially suitable for two pipe systems and systems with floor heating.The substation is available in several capacity variants.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a thermostatic and pressure controlled DHW controller, Danfoss PTC2+P with integrated differential pressure controller and energy saving function, which ensures that the heat exchanger is cold during standby.
Bypass (thermostatic circulation)
The water heater is supplied with a thermostatically controlled bypass, which ensures that hot water is produced immediately, when tapping starts.The bypass temperature is set with due consideration of the best possible DHW comfort and economy.The substation is easily rebuilt for application in systems with DHW recirculation.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation.Switching to DHW recirculation is possible from a constructional point of view, requiring only mounting of a separate circulation set (see options).The circulation temperature is set independently of the set DHW temperature.This ensures the best possible DHW comfort, very low standby losses and thus a very good district heating economy.
Mounting of heat meter
The substation is equipped with 3/4” fitting pieces for fitting of a heat meter in the DH return flow.
Service and maintenance
The substation is very service friendly and easy to install.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping either in the top or in the bottom of the substation.The white removable center part in the front insulation allows easy access to components for regulation and maintenance purposes.
Akva Lux II VXi (A337)
District heating substation for indirect heating and instantaneous domestic hot water. Innovative DHW temperature control, PTC2+P with energy-saving function. For wall-mounting with pipes connection in top or bottom.
Application
The Akva Lux II VXi is a fully insulated substation featuring high performance and simple operation.The Akva Lux II VXi is especially suitable for two pipe systems and systems with floor heating.The substation is available in several capacity variants.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a thermostatic and pressure controlled DHW controller, Danfoss PTC2+P with integrated differential pressure controller and energy saving function, which ensures that the heat exchanger is cold during standby.
Bypass (thermostatic circulation)
The water heater is supplied with a thermostatically controlled bypass, which ensures that hot water is produced immediately, when tapping starts.The bypass temperature is set with due consideration of the best possible DHW comfort and economy.The substation is easily rebuilt for application in systems with DHW recirculation.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation.Switching to DHW recirculation is possible from a constructional point of view, requiring only mounting of a separate circulation set (see options).The circulation temperature is set independently of the set DHW temperature.This ensures the best possible DHW comfort, very low standby losses and thus a very good district heating economy.
Mounting of heat meter
The substation is equipped with 3/4” fitting pieces for fitting of a heat meter in the DH return flow.
Service and maintenance
The substation is very service friendly and easy to install.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping either in the top or in the bottom of the substation.The white removable center part in the front insulation allows easy access to components for regulation and maintenance purposes.Akva Lux II VXi (P348)
District heating substation for indirect heating and instantaneous domestic hot water. Innovative DHW temperature control, PTC2+P with energy-saving function. For wall-mounting with pipes connection in top or bottom.
Application
The Akva Lux II VXi is a fully insulated substation featuring high performance and simple operation.The Akva Lux II VXi is especially suitable for two pipe systems and systems with floor heating.The substation is available in several capacity variants.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a thermostatic and pressure controlled DHW controller, Danfoss PTC2+P with integrated differential pressure controller and energy saving function, which ensures that the heat exchanger is cold during standby.
Bypass (thermostatic circulation)
The water heater is supplied with a thermostatically controlled bypass, which ensures that hot water is produced immediately, when tapping starts.The bypass temperature is set with due consideration of the best possible DHW comfort and economy.The substation is easily rebuilt for application in systems with DHW recirculation.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation.Switching to DHW recirculation is possible from a constructional point of view, requiring only mounting of a separate circulation set (see options).The circulation temperature is set independently of the set DHW temperature.This ensures the best possible DHW comfort, very low standby losses and thus a very good district heating economy.
Mounting of heat meter
The substation is equipped with 3/4” fitting pieces for fitting of a heat meter in the DH return flow.
Service and maintenance
The substation is very service friendly and easy to install.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping either in the top or in the bottom of the substation.The white removable center part in the front insulation allows easy access to components for regulation and maintenance purposes.
Akva Lux II VXi, w/o controller
District heating substation for indirect heating and instantaneous domestic hot water. Innovative DHW temperature control, PTC2+P with energy-saving function. For wall-mounting with pipes connection in top or bottom.
Application
The Akva Lux II VXi is a fully insulated substation featuring high performance and simple operation.The Akva Lux II VXi is especially suitable for two pipe systems and systems with floor heating.The substation is available in several capacity variants.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a thermostatic and pressure controlled DHW controller, Danfoss PTC2+P with integrated differential pressure controller and energy saving function, which ensures that the heat exchanger is cold during standby.
Bypass (thermostatic circulation)
The water heater is supplied with a thermostatically controlled bypass, which ensures that hot water is produced immediately, when tapping starts.The bypass temperature is set with due consideration of the best possible DHW comfort and economy.The substation is easily rebuilt for application in systems with DHW recirculation.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation.Switching to DHW recirculation is possible from a constructional point of view, requiring only mounting of a separate circulation set (see options).The circulation temperature is set independently of the set DHW temperature.This ensures the best possible DHW comfort, very low standby losses and thus a very good district heating economy.
Mounting of heat meter
The substation is equipped with 3/4” fitting pieces for fitting of a heat meter in the DH return flow.
Service and maintenance
The substation is very service friendly and easy to install.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping either in the top or in the bottom of the substation.The white removable center part in the front insulation allows easy access to components for regulation and maintenance purposes.
DSA2 HOME
The DSA HOME is designed for use in high-parameter district heating networks. Suitable for heating single houses. It provides an alternative solution to an oil or gas boiler. The DSA Home is designed for heating or heating and domestic hot water. The wall-mounted construction saves space needed for installation and servicing.

DSA2 WALL
The DSA WALL is designed for use in high-parameter district heating networks. Suitable for heating single and multifamily houses and commercial and industrial buildings. It provides an alternative solution to an oil or gas boiler. The DSA WALL is designed for heating, domestic hot water and floor heating. The wall-mounted construction saves space needed for installation and servicing.

EvoFlat VX-F FH
The VX-F is a compact flat station distinguished by high performance and ease of operation. The EvoFlat VX-F station is particularly suitable for two-pipe systems with underfloor heating supplied by a central heat generator in multi-family buildings. The VX-F FH stations can be used either independently or in combination with a VX-F heating circuit manifold with 2 to 12 heating circuits.
Primary side
The station is supplied with heating water from a heat source. The Flat station is factory‑equipped with a domestic hot water thermostat, differential pressure controller, strainer, summer bypass (FJVR), M10 sensor holder, and a fitting for the installation of a heat meter.
Secondary side
The secondary side consists of a plate heat exchanger, safety valve, pressure gauge, expansion vessel, and circulation pump.
To regulate the supply temperature to the secondary side, a temperature controller of type FTC is used. The EvoFlat VX-F FH is equipped with a safety temperature limiter (55 °C) and a RA‑C zone valve with a TWA thermal actuator, which prevents further heat supply in the event of overheating.
Domestic Hot Water (DHW)
Domestic water heating is carried out using a heat exchanger in a flow‑through principle. The domestic water temperature is regulated by the automatic controller type TPC‑M. This combination controller offers exceptional user convenience by functioning as both a hydraulic and a thermostatic valve.
The flow‑controlled section allows primary and secondary side flow through the heat exchanger only during domestic hot water draw‑off. Immediately after the draw‑off ends, the flow is shut off. The thermostatic section, on the other hand, regulates the domestic hot water temperature. The TPC‑M controller ensures a constant domestic hot water temperature even in the presence of fluctuating supply temperatures and differential pressures.
EvoFlat VX-F R
The VX-F is a compact flat station distinguished by high performance and ease of operation. The EvoFlat VX-F station is particularly suitable for two-pipe systems with radiator heating supplied by a central heat generator in multi-family buildings.
The VX-F R stations are for connecting radiators.
Primary side
The station is supplied with heating water from a heat source. The flat station is factory‑equipped with a domestic hot water thermostat, differential pressure controller, strainer, summer bypass (FJVR), M10 sensor holder, and a fitting for the installation of a heat meter.
Secondary side
The secondary side consists of a plate heat exchanger, safety valve, pressure gauge, expansion vessel, and circulation pump.
To regulate the supply temperature a temperature controller of type FTC is used.
Domestic Hot Water (DHW)
Domestic water heating is carried out using a heat exchanger in a flow‑through principle. The domestic water temperature is regulated by the automatic controller type TPC‑M. This combination controller offers exceptional user convenience by functioning as both a hydraulic and a thermostatic valve.
The flow‑controlled section allows primary and secondary side flow through the heat exchanger only during domestic hot water draw‑off. Immediately after the draw‑off ends, the flow is shut off. The thermostatic section, on the other hand, regulates the domestic hot water temperature. The TPC‑M controller ensures a constant domestic hot water temperature even in the presence of fluctuating supply temperatures and differential pressures.
Termix Compact 28 MS VVX
The Termix Compact 28 MST VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.

Termix Compact 28 MST VVX
Space heating and domestic hot water (DHW)
The Termix Compact 28 MST VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.
Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a flow-compensated temperature controller with integrated differential pressure controller. The DH water is cooled very efficiently by the heat exchanger, thereby creating an excellent operating economy. The Danfoss IHPT valve ensures a stable domestic hot water temperature by varying loads, varying supply temperatures and by high and varying differential pressure without the need for readjusting the valve. This protects the heat exchanger against overheating and lime scale formation. Furthermore the IHPT valve has an integrated idle temperature controller, which keeps the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation, which is ideal where high comfort is requested.
Electronic regulation
The Termix Compact 28 MST VVX-FI is built with a plate heat exchanger for instantaneous domestic hot water production and heat exchanger for space heating. The electronic controller is factory preset. Electrical components are prewired, and the unit is equipped with a plug for 230 V a.c.
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
Reliable and easy to install
Termix Compact 28 MST VVX-FI is operationally reliable. A quality product manufactured in Denmark which is easy to install and quickly commissioned.
VX 22 (A230)
Fully insulated piping installation for domestic hot water and heating in indirect systems. Domestic hot water is produced using the instantaneous flow principle. Supplied as a wall-mounted solution with an insulated casing.
Application
The VX 22 is a compact and space-saving district heating unit with a capacity suitable for supplying smaller buildings and apartment blocks with both heating and domestic hot water. The VX 22 is available in two versions. One version is equipped with a Danfoss ECL Comfort 310/A230 controller for weather-compensated heating control only, while the other version features a Danfoss ECL Comfort 310/A266 controller for managing both the heating circuit and the domestic hot water circuit. The VX 22 is available with heating capacities of 25–75 kW (27–37 kW for instantaneous systems) and 45–90 kW for domestic hot water production. Please contact our sales department to help determine the optimal configuration.
Control System
The VX 22 is supplied with brazed Danfoss heat exchangers for heating and domestic hot water, motorized or motorized control valves, shut-off valves, check valves, safety valves, an energy-efficient pump, circulation pump, heat meter, sensor pockets and a differential pressure controller. Motors and pumps are factory-wired and supplied with a plug for connection to 220 V. The control system is prepared for WebAccess, allowing remote monitoring and control via the internet/intranet. It is factory-tested and pre-configured. The unit is supplied with an insulated casing and an adapter piece for a district heating meter.
Domestic Hot Water Circulation
As standard, the VX 22 is equipped with an energy-efficient pump for domestic hot water circulation and can be connected directly to existing domestic hot water systems with circulation. In new installations, domestic hot water circulation ensures that hot water is immediately available at draw-off points, providing maximum comfort while reducing water wastage.
Heat Exchangers
The heat exchangers used in the VX 22 are high-efficiency, copper-brazed Danfoss heat exchangers that have been tested and approved in accordance with the PED Directive.
Reading and Adjustment
All thermometers are positioned for easy reading. Control components are readily accessible.
Service and Installation Friendly
Well-designed pipe routing and the logical arrangement of components make servicing and installation straightforward.
Installation is fast and simple
The unit is wall-mounted, and because all pipes are routed at a distance from the wall, neat and accessible pipework can be achieved.
VX 22 (A266)
Fully insulated piping installation for domestic hot water and heating in indirect systems. Domestic hot water is produced using the instantaneous flow principle. Supplied as a wall-mounted solution with an insulated casing.
Application
The VX 22 is a compact and space-saving district heating unit with a capacity suitable for supplying smaller buildings and apartment blocks with both heating and domestic hot water. The VX 22 is available in two versions. One version is equipped with a Danfoss ECL Comfort 310/A230 controller for weather-compensated heating control only, while the other version features a Danfoss ECL Comfort 310/A266 controller for managing both the heating circuit and the domestic hot water circuit. The VX 22 is available with heating capacities of 25–75 kW (27–37 kW for instantaneous systems) and 45–90 kW for domestic hot water production. Please contact our sales department to help determine the optimal configuration.
Control System
The VX 22 is supplied with brazed Danfoss heat exchangers for heating and domestic hot water, motorized or motorized control valves, shut-off valves, check valves, safety valves, an energy-efficient pump, circulation pump, heat meter, sensor pockets and a differential pressure controller. Motors and pumps are factory-wired and supplied with a plug for connection to 220 V. The control system is prepared for WebAccess, allowing remote monitoring and control via the internet/intranet. It is factory-tested and pre-configured. The unit is supplied with an insulated casing and an adapter piece for a district heating meter.
Domestic Hot Water Circulation
As standard, the VX 22 is equipped with an energy-efficient pump for domestic hot water circulation and can be connected directly to existing domestic hot water systems with circulation. In new installations, domestic hot water circulation ensures that hot water is immediately available at draw-off points, providing maximum comfort while reducing water wastage.
Heat Exchangers
The heat exchangers used in the VX 22 are high-efficiency, copper-brazed Danfoss heat exchangers that have been tested and approved in accordance with the PED Directive.
Reading and Adjustment
All thermometers are positioned for easy reading. Control components are readily accessible.
Service and Installation Friendly
Well-designed pipe routing and the logical arrangement of components make servicing and installation straightforward.
Installation is fast and simple
The unit is wall-mounted, and because all pipes are routed at a distance from the wall, neat and accessible pipework can be achieved.