Oil separators
Product types shown: 3

OUB
Oil separator type OUB is for use in all refrigeration plants where the compressor lubricating oil must be returned directly to the compressor oil sump under all operating conditions.
In this way lubricating oil from the compressor is prevented from circulating with the refrigerant in the refrigeration system itself.
OUB‐TSR / OUB‐TSN / OUB‐THR
Oil separator types OUB‐TSR, OUB‐TSN and OUB‐THR are for use in R744 systems where the compressor lubricating oil must be returned directly to the compressor oil sump under all operating conditions.
This way lubricating oil from the compressor is prevented from circulating with the refrigerant in the refrigeration system itself
Type designation
The oil separator is available as two main types:
OUB‐TS: Transcritical serviceable model
OUB‐TH: Transcritical hermetic model
Model OUB‐TS is available with built‐in receiver or without receiver and they are specified as:
OUB‐TSR: With receiver
OUB‐TSN: Without receiver
Model OUB‐TH is available with built‐in receiver and is speci ed as: OUB‐THR