
FV
036L0002
FV ASSEMBLY FV20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
036L0002
Product specifications
Characteristic | Value |
|---|---|
| Description | FV ASSEMBLY FV20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | FV ASSEMBLY FV20 |
Characteristic | Value |
|---|---|
| Product group | Auxiliary Products |
| Product line | 08 |
| Product Type | FV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.016 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.209 Liter |
| EAN/UPC | 5702420005164 |