
Accessory for MPE 70
180F4177
Tool kit for MPE 70
180F4177
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Tool kit for MPE 70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | MPE 70 Tool kit |
| Product description | Accessories for MPE |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | 14 |
| Product Type | Accessory for MPE 70 |
| REACH Candidate List substances 0.1 | No |
| Type designation | Accessory for MPE 70 |
| UL evaluated | No |
| Used for product | MPE70 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.5 Kilogram |
| Net weight | 10.7 Kilogram |
| Volume | 168 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162495858 |
| Proposition 65 | No significant risk |