Danfoss logo
Termix BV-FI-product-category

Termix BV-FI

Application
The Termix BV-FI is an instantaneous water heater featuring superb heat extraction and high performance. The substation is delivered with electronic controls. The Termix BV is suitable for large apartment houses, sports arenas and schools, where large amounts of hot water are needed. The hot water systems are available in 7 different sizes.

Design
Termix BV-FI is built with an efficient heat exchanger for domestic hot water preparation, flow controller (AVQM = self-acting flow controller with integrated with control valve), electronic regulation, as well as built-in DHW circulation pump and a non-return valve. The electronic controller is factory pre-set. Electrical components are pre-wired, and the unit is equipped with a plug for 230 V a.c. There is no additional pressure loss on the secondary side of the heat exchanger with a thermostatic or automatic control valve. Therefore, this type of regulation can be used by low pressure in the cold-water mains.

Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.

Options
The substation can be supplied with a thermostatic circulation valve.

Flexible solution
Pipe connection can be made from either the top or bottom, which makes this solution highly flexible. At the same time, both space and time are saved when installing.

Reliable and easy to install
Termix BV-FI is operationally reliable. A quality product manufactured in Denmark, which is easy to install and quickly commissioned.

Features and benefits

  • Fully insulated
  • DHW in sufficient quantity
  • Instantaneous DHW production
  • Water heater for apartment buildings
  • Electronic control
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation