Termix ThermoDual FLS Mini
Application
The ThermoDual® FLS Mini is a flow-through system for demand-controlled domestic hot water heating in single-family and multi-family homes. Suitable heat sources include boilers, district heating systems, and other energy sources where heating water is typically stored in a buffer tank and supplied to the system as required. Since domestic hot water is heated only when needed and is not stored, the risk of uncontrolled legionella growth is significantly reduced.
Primary Side / Heating Side
On the primary side, the Termix ThermoDual® FLS Mini is connected to the respective heat source or buffer tank. This side also contains the high-efficiency pump and the check valve. Both prevent the flow of heating water when the ThermoDual® FLS Mini is not producing domestic hot water.
Secondary Side / Domestic Hot Water
On the secondary side, the Termix ThermoDual® FLS Mini comes ready for connection to the cold water supply, domestic hot water line, and circulation line, including a circulation pump. A flow sensor is installed in the cold water line to detect water demand at a draw-off point.
Control
The Danfoss ECL Comfort 310 electronic controller regulates the flow rate, circulation pump speed, and domestic hot water temperature, ensuring a constant temperature even under changing operating conditions.
Features and benefits
- Electronically controlled for constant domestic hot water temperatures
- Immersion sensor for optimal temperature control
- PWM pump for excellent flow performance and energy management
- Demand-controlled flow operation reduces the risk of legionella
- Domestic hot water capacity: 25–80 kW
- Suitable for buffer tank solutions
- Compact design with minimal space requirements
- Pipes and plate heat exchanger made of stainless steel
- Fully thermally insulated for energy savings
- Supplied fully assembled and pre-wired for easy and fast installation