
Spare part, EV210BW 1,5-4,5 BE NO
132U8003
Product type: Spare part, Used for product: EV210BW 1,5-4,5 BE NO, Service kit, Function: NO
132U8003
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NO |
| Material Description | Spare Part Kit EV210BW DN1,5-4,5 NO |
| Packing format | Multi pack |
| Parts included | NO actuator unitO-ring for armature tubeScrew M4 x 6 Torx T15Sparepart installation guide |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Seal Material | EPDM |
| Type designation | Actuator set |
| Used for product | EV210BW 1,5-4,5 BE NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.091 Kilogram |
| Net weight | 0.079 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.253 Liter |
| EAN/UPC | 5715162464236 |