
Flow dividers, For valves: VFGS2
065B2778
Flow divider for VFGS2 valves DN65, 80
065B2778
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Flow divider for VFGS2 valves DN65, 80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 65DN 80 |
| For valves | VFGS2 |
| Material Description | Flow divider for VFGS2 valves DN65, 80 |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Flow dividers |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Suitable for valve of diameter [mm] [Max] | 80 mm |
| Suitable for valve of diameter [mm] [Min] | 65 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.865 Kilogram |
| Net weight | 0.865 Kilogram |
| Volume | 4.864 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421813447 |
| Proposition 65 | Cancer and Reproductive Harm |