
Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250 - 1500, Heating and cooling, mains unit, M-bus module
187F9040
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9040
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 350 mm |
| Diameter [mm] [Min] | 200 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | 2 pulse input |
Characteristic | Value |
|---|---|
| Interface module slot 1 | M-bus module |
| Label product | Yes |
| Material Description | INF9 DN200-350 qp250-1500 R 230V M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| qp [m³/h] [Max] | 1500.0 m³/h |
| qp [m³/h] [Min] | 250.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains unit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.119 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.601 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428673365 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |