
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
187F3391
SonoMeter 30/31 and Infocal 9
187F3391
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| For product type | SonoMeter 30/31 and Infocal 9 |
| In scope of WEEE | Yes |
| Material Description | Pt500/f5.2mm/10m MID by Jumo |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b6a4e3d7-856d-4561-8902-d94265faa51e |
| SCIP dossier product name | Entrance HM accessories - Pt500 |
| Type of accessories | Temperature senors |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.562 Kilogram |
| Net weight | 0.562 Kilogram |
| Volume | 3.036 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428008518 |
| Proposition 65 | Cancer and Reproductive Harm |