
Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250 - 750, battery D-cell, M-bus module
187F9033
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9033
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] [Max] | 350 mm |
| Diameter [mm] [Min] | 200 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Interface module slot 1 | M-bus module |
Characteristic | Value |
|---|---|
| Material Description | INF9 DN200-350 qp250-750 S 3.6V M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| qp [m³/h] [Max] | 750.0 m³/h |
| qp [m³/h] [Min] | 250.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | battery D-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.38 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428648462 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |