
Energy meters, Infocal 9, 100 mm - 150 mm, qp [m³/h]: 60 - 300, Heating and cooling, mains unit, M-bus module
187F9030
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9030
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 150 mm |
| Diameter [mm] [Min] | 100 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
| Interface module slot 1 | M-bus module |
Characteristic | Value |
|---|---|
| Material Description | INF9 DN100-150 qp60-300 R 230V M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| qp [m³/h] [Max] | 300.0 m³/h |
| qp [m³/h] [Min] | 60.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains unit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.472 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428546539 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |