
Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250 - 750, Heating and cooling, battery D-cell, M-bus module
187F9017
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9017
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12 yr |
| China RoHS compliance | Out of scope |
| Description | Energy calculator |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] [Max] | 350 mm |
| Diameter [mm] [Min] | 200 mm |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | MWh |
| EU RoHS compliance | Out of scope |
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation | Supply |
| Integrated communication | 2 pulse input |
| Interface module slot 1 | M-bus module |
| IP protection class | IP65 |
| Log storage duration [Month] | 36 mo |
| Material Description | INF9 DN200-350 qp250-750 S 3.6V M-Bus |
| Media temperature [°C] [Max] | 160 °C |
| Media temperature [°C] [Min] | 0 °C |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| Pulse value volume [l/pulse] | 10.0 l/pulse |
| qp [m³/h] [Max] | 750.0 m³/h |
| qp [m³/h] [Min] | 250.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | battery D-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor length [mm] | 10 mm |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.388 Kilogram |
| Net weight | 1.2 Kilogram |
| Volume | 3.798 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428996211 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |