Throttle valves
Product types shown: 2

VOH 30PM
The flow control valve is used for controlling the water flow and thereby the speed of an actuator (motor or cylinder).
The built-in pressure compensator ensures that the flow through the valve is constant and independent of the pressure conditions of the system.
The desired flow is set manually by means of a handle on the valve.
The valve is designed for ordinary water, i.e. without additives of any kind to the medium.
(EU-ordinary water directive EU 98/83/EC).