Indirect heating and primary connections for DHW cylinder
Product types shown: 17

Termix Compact 28 VX-FI HWP
Heating
The Termix Compact 28 VXFI HWP is a fully insulated, indirect district heating/cooling station for generating heat in large buildings such as sports centers, schools, and apartment blocks. It features optimal safety, efficient heat transfer, and a maintenance-friendly design. It is suitable for applications requiring a heat exchanger or for existing building installations that are not suitable for direct connection when converting to district heating. A hot water storage tank can be connected.
Efficient Heat Exchanger
The transfer station is equipped with an efficient plate heat exchanger, ensuring optimal heat transfer and providing maximum comfort and outstanding cost-effectiveness.
Multiple Options
The Termix Compact 28 VX-FI HWP is equipped with a heat exchanger for space heating, a combination valve (AVQM) or a straight-through valve and differential pressure regulator, a pump, electronic heating circuit control, and a direct outlet for a hot water storage tank. The electronic controller is factory pre-configured. The electrical components are pre-wired. The Termix Compact 28 VX-FI HWP is manufactured in standard versions: VX-FI HWP with heat exchanger for indirect heating operation and domestic hot water connections with storage tank control (primary side).
Flexible solution
The pipe connection can be made from both the top and the bottom, making this solution extremely flexible. At the same time, it offers a space-saving design and time-saving installation.
Minimal heat loss
Minimal heat loss is ensured by the complete thermal insulation of the unit.
Reliable and easy to install
The Termix Compact 28 VX-FI HWP is reliable in operation. This high-quality product from Denmark is easy to install and quick to commission.
Termix VX FI
The Termix VX is a complete solution for space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is used if a heat exchanger is required or on a conversion to district heating where the existing equipment is unsuitable for direct connection. The Termix VX substation is ideal, when a high level of security against burst pipes and water damage in the heating system is required

VX Solo 22 (A230)
Application
The VX Solo 22 is made in a compact design and is especially suitable for supply of heating for small properties and apartment houses.The substation is suitable for two pipe systems.The substation features a plate heat exchanger for the heating circuit and it is prepared for connection to a domestic hot water cylinder.The VX Solo 22 is available in two basic variants, one variant with Danfoss ECL 310 for control of the heating circuit, and another variant with Danfoss ECL 310 for control of both the heating as well as the DHW cylinder circuits.The VX Solo 22 variants offer capacities ranging from 44 to 110 kW heating and 13 to 75 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Connection pipes for domestic hot water cylinder (DHW)
As standard the VX Solo 22 is supplied with primary connection pipes for DHW cylinder, with or without actuator and electronic control of the cylinder circuit.
Heat exchanger for DHW heating
The heat exchanger used in the VX Solo 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Service or maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
VX Solo 22 (A266)
Application
The VX Solo 22 is made in a compact design and is especially suitable for supply of heating for small properties and apartment houses.The substation is suitable for two pipe systems.The substation features a plate heat exchanger for the heating circuit and it is prepared for connection to a domestic hot water cylinder.The VX Solo 22 is available in two basic variants, one variant with Danfoss ECL 310 for control of the heating circuit, and another variant with Danfoss ECL 310 for control of both the heating as well as the DHW cylinder circuits.The VX Solo 22 variants offer capacities ranging from 44 to 110 kW heating and 13 to 75 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Connection pipes for domestic hot water cylinder (DHW)
As standard the VX Solo 22 is supplied with primary connection pipes for DHW cylinder, with or without actuator and electronic control of the cylinder circuit.
Heat exchanger for DHW heating
The heat exchanger used in the VX Solo 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Service or maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
VX Solo 22 (P330)
Application
The VX Solo 22 is made in a compact design and is especially suitable for supply of heating for small properties and apartment houses.The substation is suitable for two pipe systems.The substation features a plate heat exchanger for the heating circuit and it is prepared for connection to a domestic hot water cylinder.The VX Solo 22 is available in two basic variants, one variant with Danfoss ECL 310 for control of the heating circuit, and another variant with Danfoss ECL 310 for control of both the heating as well as the DHW cylinder circuits.The VX Solo 22 variants offer capacities ranging from 44 to 110 kW heating and 13 to 75 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Connection pipes for domestic hot water cylinder (DHW)
As standard the VX Solo 22 is supplied with primary connection pipes for DHW cylinder, with or without actuator and electronic control of the cylinder circuit.
Heat exchanger for DHW heating
The heat exchanger used in the VX Solo 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Service or maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
VX Solo II H2WP (A260)
Compact substation with two heating circuits for radiators and underfloor heating, and connection piping for a primary-side domestic hot water storage tank.Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II H2WP is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the substation includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
On the secondary side of the plate heat exchanger, there are two heating circuits: one for radiators and one for underfloor heating. Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves.The supply temperature of the heating circuits is weather-compensated and controlled by a Danfoss ECL 210/A260 electronic controller in combination with an electric actuator connected to the controller.Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. The storage tank temperature is controlled via a combination valve.
VX Solo II H2WP (A377)
Compact substation with two heating circuits for radiators and underfloor heating, and connection piping for a primary-side domestic hot water storage tank.Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II H2WP (ECL 310/A377) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the substation includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
On the secondary side of the plate heat exchanger, there are two heating circuits: one for radiators and one for underfloor heating.Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves. The heating temperature is controlled by the ECL 310 electronic controller.For radiator heating control, the substation is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.For underfloor heating control, the substation is equipped on the primary side with a VMV three-way valve and a Danfoss AMV actuator connected to the electronic controller.Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank.For storage tank control, the substation is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.
VX Solo II HWP (A247)
Compact substation for heating with connection piping for a primary-side domestic hot water storage tank.Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II HWP (ECL 210/A247) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the VX Solo II HWP (ECL 210/A247) includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is weather-compensated and controlled by the Danfoss ECL electronic controller. For heating circuit control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. For storage tank control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.
VX Solo II HWP (Thermostatic)
Compact substation for heating with connection piping for a primary-side domestic hot water storage tank.Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II HWP (ECL 210/A247) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the VX Solo II HWP (ECL 210/A247) includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is weather-compensated and controlled by the Danfoss ECL electronic controller. For heating circuit control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. For storage tank control, the VX Solo II HWP (ECL 210/A247) is equipped on the primary side with a Danfoss AHQM flow controller with motorized valve and a Danfoss AMV actuator connected to the electronic controller.
VXi Solo HWP
The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.

VXi Solo HWP (A337)
The VXi Solo HWP (ECL 310/A237) is a fully insulated, indirect district heating/cooling compact station with one heating circuit and an additional connection for a domestic hot water storage tank in the primary circuit. It is suitable for systems with radiators and underfloor heating. The station is equipped with weather-compensated control.
District heating (DH)
On the primary side includes a fitting for heat meters in the district heating return line, sensor pockets for heat meters, a dirt trap, thermometers, a differential pressure regulator with flow limiter AVBP-F, a VS2 two-way valve, and ball valves.
Heating (HE)
On the secondary side consists of a stainless steel plate heat exchanger, a safety valve, an expansion vessel, a dirt trap, thermometers, a pressure gauge, a circulation pump, and ball valves. The radiator heating circuit is controlled by the primary-side VS2 two-way valve together with the AMV 150 actuator, and the temperature is regulated by an electronic controller (ECL 310/A237). Differently sized heat exchangers are used depending on the application. Type XB 06H-26 and type XB 06H-40 heat exchangers are used for radiators, and type XB 06L-24 for underfloor heating. A safety valve and an actuator with a safety function are available as options for underfloor heating.
Domestic hot water (DHW)
The VXi Solo HWP is supplied with a domestic hot water storage tank connection on the primary side. The storage tank temperature is optionally regulated by an automatic thermostatic control valve or the Danfoss ECL controller with an optionally available motorized control valve.