Danfoss logo
VX Solo II H2WP (A260)-product-category

VX Solo II H2WP (A260)

Compact substation with two heating circuits for radiators and underfloor heating, and connection piping for a primary-side domestic hot water storage tank.Wall-mounted design with pipe connections at the top and bottom.

Application
The VX Solo II H2WP is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
​​​​​​​
District Heating (DH)
On the primary side, the substation includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
​​​​​​​
Heating (HE)
On the secondary side of the plate heat exchanger, there are two heating circuits: one for radiators and one for underfloor heating. Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves.The supply temperature of the heating circuits is weather-compensated and controlled by a Danfoss ECL 210/A260 electronic controller in combination with an electric actuator connected to the controller.Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
​​​​​​​
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. The storage tank temperature is controlled via a combination valve.

Features and benefits

  • Indirect substation for houses and apartments
  • Indirect heating with connection for a primary-side domestic hot water storage tank
  • Weather-compensated heating circuit control
  • Electronic temperature control for domestic hot water storage tanks
  • Heating capacity: 20–30 kW
  • Minimal space requirements
  • Pipes and plate heat exchanger made of stainless steel
  • Top or bottom connection options