
Floor Heating Controls, Repeater Unit CF2, 230 V
088U0230
Repeater Unit Danfoss CF-RU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
088U0230
Product specifications
Characteristic | Value |
|---|---|
| Adaptive learning | Yes |
| Description | Repeater Unit Danfoss CF-RU |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display (Yes/No) | No |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Floor sensor option | No |
| Heating control type | Repeater |
| In scope of WEEE | Yes |
| In-wall | No |
| Installation | Plug-in |
| Interfaces | Wireless |
| IP protection class | IP21 |
Characteristic | Value |
|---|---|
| Material Description | Repeater Unit Danfoss CF-RU |
| On-wall | Yes |
| Product description | Repeater Unit for CF2 system |
| Product group | Floor Heating Controls |
| Product line | Floor Heating Hydronics |
| Product Type | Repeater Unit CF2 |
| REACH Candidate List substances | No |
| Suitable for | 24V actuators |
| Supply voltage [V] | 230.0 V |
| Temperature control | No |
| Transmission frequency [MHz] | 868.42 MHz |
| Usage | For range extension |
| Wireless transmission [m] [Max] | 30 m |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.404 Kilogram |
| Net weight | 0.364 Kilogram |
| Volume | 2.646 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420068244 |
| Proposition 65 | No significant risk |