
Electron. control accessories, DEL Accessory, POWER SUPPLY, FOR I/O, FOR AK2 I/O
080Z0052
DEL Accessory, POWER SUPPLY, FOR I/O, Used for product: FOR AK2 I/O, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080Z0052
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | Power Supply Module |
| Further information | 115/230V IN 12/24V OUT 30VA |
| In scope of WEEE | Yes |
| Material Description | DEL Accessory, POWER SUPPLY, FOR I/O |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Power supply |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | AK2-IO |
| Used for product | FOR AK2 I/O |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.16 Kilogram |
| Net weight | 1.086 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.321 Liter |
| EAN/UPC | 5702428406512 |